Shunt release for mesh network (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NZM4-XA-230AC-MNS

Part Number
NZM4-XA-230AC-MNS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

228.08 €

1 35 Days

Loading...

  1. 1

Basic information

Suitable for off-load switch true Suitable for overload relay false Type of electric connection Screw connection
Rated control supply voltage Us at AC 50HZ(V) 230|230 Rated control supply voltage Us at AC 60HZ(V) 230|230 Rated control supply voltage Us at DC(V) 0|0
Suitable for motor safety switch false Suitable for power circuit breaker true Voltage type for actuating AC
Number of contacts as normally closed contact 0 Number of contacts as normally open contact 0 Number of contacts as change-over contact 0
End value adjustment range undelayed short-circuit release(A) 0 Initial value of the undelayed short-circuit release - setting range(A) 0

This page is Shunt release for mesh network, part number NZM4-XA-230AC-MNS.
You can find the detail information about specifications and dimensions on part number NZM4-XA-230AC-MNS.

Tech Support