Corrugated Tube, Impact/Abrasion Resistant (CLT150N-D630)

Corrugated Tube, Impact/Abrasion Resistant CLT150N-D630

Click on this image to zoom in.

Click on this image to zoom in.

  • Corrugated Tube, Impact/Abrasion Resistant
  • Corrugated Tube, Impact/Abrasion Resistant
  • Volume Discount

Product Details:

Manufacturer part number: CLT150N-D630

Brand: PANDUIT

Price: 8.93

Delivery time: 3 Days


Technical Data:

Material: Polyamide

Conduit features: retrofittable|longitudinal slit|Abrasion-resistant|halogen-free|heat-resistant

Inside diameter: 38 mm

Manufacturer part #: CLT150N-D630

Material (details): -


(i)Remark

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CLT150N-D630

Part Number
CLT150N-D630
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Conduit features Inside diameter
(mm)
Manufacturer part # Material (details) Max. temperature
(°C)
Outside diameter
(mm)
Temperature range
(°C)
Type (manufacturer type) Type (misc.)

8.93 €

1 Available 3 Days Polyamideretrofittable|longitudinal slit|Abrasion-resistant|halogen-free|heat-resistant38CLT150N-D630-+11044-CLT150N-D630-

Loading...

  1. 1

Basic information

Colour Black Min. temperature(°C) -40 Product type Conduit

This page is Corrugated Tube, Impact/Abrasion Resistant, part number CLT150N-D630.
You can find the detail information about specifications and dimensions on part number CLT150N-D630.

Variation of this product

Part Number
CLT125F-L20
CLT125N-L630
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Conduit features Inside diameter
(mm)
Manufacturer part # Material (details) Max. temperature
(°C)
Outside diameter
(mm)
Temperature range
(°C)
Type (manufacturer type) Type (misc.)

10.56 €

1 Available 3 Days Polyethylene (PE)retrofittable|longitudinal slit|Abrasion-resistant|halogen-free33CLT125F-L20Polyethylene+5038|38-40 - +50CLT125F-L20-

16.93 €

1 Available 3 Days Polyamideretrofittable|longitudinal slit|Abrasion-resistant|halogen-free|heat-resistant33CLT125N-L630Polyamide 6.6. heat stabilized+11038|38-40 - +110CLT125N-L630Heat stabilized

Tech Support