Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3RA68900BA
Adjustment range (amperage) | 25 A (max) | Max. temperature(°C) | +60 | Min. temperature(°C) | -20 |
---|---|---|---|---|---|
Product size (depth)(mm) | 23 | Product size (height)(mm) | 26 | Product size (width)(mm) | 45 |
Switching voltage (max.)(V AC) | 690 | IP rating | IP20 | No. of pins | 3-pin |
Mounting type | Snap-in |
This page is Adapter 45 mm for circuit breaker, part number 3RA68900BA.
You can find the detail information about specifications and dimensions on part number 3RA68900BA.