Converter Control supply voltage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RF2900-0EA18

Part Number
3RF2900-0EA18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

87.13 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 83.5 Product size (width)(mm) 22.5 Product size (depth)(mm) 38
Control current (max.)(mA) 25 Control voltage range 24 -24 V DC, 24 -24 V AC Frequency(Hz) 50/60
Min. temperature(°C) -25 Max. temperature(°C) +60 IP rating IP20
Connection (components) Screw terminals

This page is Converter Control supply voltage, part number 3RF2900-0EA18.
You can find the detail information about specifications and dimensions on part number 3RF2900-0EA18.

Tech Support