Busbar trunking (BVP:034254)

Busbar trunking BVP:034254

Product Details:

Manufacturer part number: BVP:034254

Brand: SIEMENS

Price: 134.44

Delivery time: 98 Days


Technical Data:

Nominal current: 40 A

Product size (length): 2000 mm

Cross section (numerical): 7.9 mm2

Material: Aluminium

Mounting type: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BVP:034254

Part Number
BVP:034254
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Product size (length)
(mm)
Cross section (numerical)
(mm2)
Material Mounting type

134.44 €

1 98 Days 4020007.9Aluminium-

Loading...

  1. 1

Basic information

Product type Busbar compartment Nominal voltage(V AC) 400 Operating voltage(V AC) 400
Product size (height)(mm) 90 Product size (width)(mm) 25 Colour Light grey
Compatible with (details) Seemed distributor system BD01

This page is Busbar trunking, part number BVP:034254.
You can find the detail information about specifications and dimensions on part number BVP:034254.

Variation of this product

Part Number
BVP:034255
BVP:034256
BVP:034257
BVP:034258
BVP:090161
BVP:090163
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Product size (length)
(mm)
Cross section (numerical)
(mm2)
Material Mounting type

190.47 €

1 98 Days 63300015.7AluminiumSurface-mount

151.25 €

1 98 Days 63200015.7Aluminium-

218.48 €

1 98 Days 100300034.1AluminiumSurface-mount

162.45 €

1 98 Days 100200034.1Aluminium-

201.67 €

1 98 Days 125200034.1Aluminium-

252.09 €

1 98 Days 125300034.1Aluminium-

Tech Support