ALPHA 1250, Floor-mounted cabinet (8GK14238KK15)

ALPHA 1250, Floor-mounted cabinet 8GK14238KK15

Click on this image to zoom in.

Click on this image to zoom in.

  • ALPHA 1250, Floor-mounted cabinet 8GK14238KK15
  • ALPHA 1250, Floor-mounted cabinet 8GK14238KK15
  • ALPHA 1250, Floor-mounted cabinet 8GK14238KK15
  • ALPHA 1250, Floor-mounted cabinet 8GK14238KK15
  • ALPHA 1250, Floor-mounted cabinet 8GK14238KK15

Product Details:

Manufacturer part number: 8GK14238KK15

Brand: SIEMENS

Price: 984.88

Delivery time: 15 Days


Technical Data:

Product size (width): 300 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8GK14238KK15

Part Number
8GK14238KK15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)

984.88 €

1 15 Days 300

Loading...

  1. 1

Basic information

Product size (height)(mm) 1950 Product size (depth)(mm) 400 Material Steel
Product type Rail-mount adapter IP rating IP55 Colour Grey

This page is ALPHA 1250, Floor-mounted cabinet, part number 8GK14238KK15.
You can find the detail information about specifications and dimensions on part number 8GK14238KK15.

Variation of this product

Part Number
8GK14238KK25
8GK14238KK35
8GK14238KK45
8GK14238KK55
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)

1,047.61 €

1 12 Days 550

1,204.48 €

1 12 Days 800

1,507.00 €

1 12 Days 1050

1,780.39 €

1 12 Days 1300

Tech Support