ID key-operated switch

ID key-operated switch

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SU10004WS100AA0

Part Number
3SU10004WS100AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

84.96 €

1 Available 10 Days

Loading...

  1. 1

Basic information

Product type Key switch Shape (type) Round Recess diameter Ø22.3
Product size (height)(mm) 29.5 Product size (width)(mm) 29.5 Durability 100000
Min. temperature(°C) -25 Max. temperature(°C) +70 Product size (dia.)(mm) 29.5
Switching angle(°) 3 x 45 IP rating IP65 Casing/button colour Black
Functions (switches) latch Material Plastic

This page is ID key-operated switch, part number 3SU10004WS100AA0.
You can find the detail information about specifications and dimensions on part number 3SU10004WS100AA0.

Tech Support