Indicator Light Round, Square / φ16,φ22, φ30, Square Hole / IP65, IP66, IP67, IP69, IP69K (3SB20016CF06)

Indicator Light Round, Square  / φ16,φ22, φ30, Square Hole / IP65, IP66, IP67, IP69, IP69K 3SB20016CF06

Click on this image to zoom in.

Click on this image to zoom in.

  • Indicator Light Round, Square  / φ16,φ22, φ30, Square Hole / IP65, IP66, IP67, IP69, IP69K 3SB20016CF06
  • Indicator Light Round, Square  / φ16,φ22, φ30, Square Hole / IP65, IP66, IP67, IP69, IP69K 3SB20016CF06
  • Indicator Light Round, Square  / φ16,φ22, φ30, Square Hole / IP65, IP66, IP67, IP69, IP69K 3SB20016CF06
  • Indicator Light Round, Square  / φ16,φ22, φ30, Square Hole / IP65, IP66, IP67, IP69, IP69K 3SB20016CF06
  • Indicator Light Round, Square  / φ16,φ22, φ30, Square Hole / IP65, IP66, IP67, IP69, IP69K 3SB20016CF06
  • Indicator Light Round, Square  / φ16,φ22, φ30, Square Hole / IP65, IP66, IP67, IP69, IP69K 3SB20016CF06
  • Indicator Light Round, Square  / φ16,φ22, φ30, Square Hole / IP65, IP66, IP67, IP69, IP69K 3SB20016CF06
  • Indicator Light Round, Square  / φ16,φ22, φ30, Square Hole / IP65, IP66, IP67, IP69, IP69K 3SB20016CF06
  • Indicator Light Round, Square  / φ16,φ22, φ30, Square Hole / IP65, IP66, IP67, IP69, IP69K 3SB20016CF06
  • Indicator Light Round, Square  / φ16,φ22, φ30, Square Hole / IP65, IP66, IP67, IP69, IP69K 3SB20016CF06
  • Indicator Light Round, Square  / φ16,φ22, φ30, Square Hole / IP65, IP66, IP67, IP69, IP69K 3SB20016CF06
  • Indicator Light Round, Square  / φ16,φ22, φ30, Square Hole / IP65, IP66, IP67, IP69, IP69K 3SB20016CF06
  • Indicator Light Round, Square  / φ16,φ22, φ30, Square Hole / IP65, IP66, IP67, IP69, IP69K 3SB20016CF06
  • Indicator Light Round, Square  / φ16,φ22, φ30, Square Hole / IP65, IP66, IP67, IP69, IP69K 3SB20016CF06
  • Indicator Light Round, Square  / φ16,φ22, φ30, Square Hole / IP65, IP66, IP67, IP69, IP69K 3SB20016CF06
  • Volume Discount

Product Details:

Manufacturer part number: 3SB20016CF06

Brand: SIEMENS

Price: 4.81

Delivery time: 17 Days


Technical Data:

Recess diameter: Ø16

Shape: Round

Colour: Blue

Lighting type: -

Product size (height): 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SB20016CF06

Part Number
3SB20016CF06
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Recess diameter Shape Colour Lighting type Product size (height)
(mm)
Product size (width)
(mm)
Dimension depth
(mm)
Body material Min. temperature
(°C)
Max. temperature
(°C)
Operating voltage
(V)
Operating voltage
(V AC)
Product size (dia.)
(mm)
Recess depth
(mm)
Recess length
(mm)
Recess width
(mm)
IP rating Casing/button colour Connection (components)
-

4.81 €

1 17 Days Ø16RoundBlue-91950plastic-25+70------IP65--

Loading...

  1. 1

This page is Indicator Light Round, Square / φ16,φ22, φ30, Square Hole / IP65, IP66, IP67, IP69, IP69K, part number 3SB20016CF06.
You can find the detail information about specifications and dimensions on part number 3SB20016CF06.

Variation of this product

Part Number
3RV19035E
3SB20016CH06
3SB22246BC06
3SU1001-6AA20-0AA0
3SU1001-6AA30-0AA0
3SU1001-6AA40-0AA0
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Recess diameter Shape Colour Lighting type Product size (height)
(mm)
Product size (width)
(mm)
Dimension depth
(mm)
Body material Min. temperature
(°C)
Max. temperature
(°C)
Operating voltage
(V)
Operating voltage
(V AC)
Product size (dia.)
(mm)
Recess depth
(mm)
Recess length
(mm)
Recess width
(mm)
IP rating Casing/button colour Connection (components)
-

12.32 €

1 9 Days Square HoleSquare--------380 - 415 AC/DC--------
-

4.81 €

1 16 Days Ø16RoundClear-91950plastic-25+70------IP65--
-

13.44 €

1 9 Days Ø16RoundRed-91950plastic-25+60------IP65--

4.24 €

1 3 Days Ø22RoundRed-29.529.5-plastic-25+70--29.45---IP66, IP67, IP69/IP69K-Screws, External LED

4.24 €

1 3 Days Ø22RoundYellow-29.529.5-plastic-25+70--29.45---IP66, IP67, IP69/IP69K--

4.24 €

1 3 Days Ø22RoundGreen-29.529.5-plastic-25+70--29.45---IP66, IP67, IP69/IP69K--

Tech Support