IE FC RJ45 modular outlet (6GK19011BE000AA3)

IE FC RJ45 modular outlet 6GK19011BE000AA3

Click on this image to zoom in.

Click on this image to zoom in.

  • IE FC RJ45 modular outlet 6GK19011BE000AA3
  • IE FC RJ45 modular outlet 6GK19011BE000AA3
  • IE FC RJ45 modular outlet 6GK19011BE000AA3
  • IE FC RJ45 modular outlet 6GK19011BE000AA3

Product Details:

Manufacturer part number: 6GK19011BE000AA3

Brand: SIEMENS

Price: 82.91

Delivery time: 6 Days


Technical Data:

Transfer rate: 10 / 100 Mbps


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK19011BE000AA3

Part Number
6GK19011BE000AA3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Transfer rate
(Mbps)

82.91 €

1 6 Days 10 / 100

Loading...

  1. 1

Basic information

Product size (height)(mm) 115.25 Product size (width)(mm) 50 Product size (depth)(mm) 58.95
Ambient temperature (min.)(°C) -20 Ambient temperature (max.)(°C) +70 IP rating IP40
Interfaces (PC/multimedia) RJ45

This page is IE FC RJ45 modular outlet, part number 6GK19011BE000AA3.
You can find the detail information about specifications and dimensions on part number 6GK19011BE000AA3.

Variation of this product

Part Number
6GK19011BE000AA0
6GK19011BE000AA1
6GK19011BE000AA2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Transfer rate
(Mbps)

60.49 €

1 6 Days 10 / 100 / 1000

82.91 €

1 6 Days 10 / 100

82.91 €

1 3 Days 10 / 100 / 1000

Tech Support