Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3UG4501-1AW30 |
3UG4511-1BP20 |
3UG4513-1BR20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Durability | Electrical lifespan | Hysteresis | Operating voltage (range) | Sensitivity (kΩ) | Contact type | Functions (relays) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
163.96 € | 1 | Available | 10 Days | 10000000 | 100000 | - | 24 - 240 V DC/AC | 2 - 200 | SPDT-CO | Fluid level monitoring | Fill level monitoring | |
180.36 € | 1 | Available | 3 Days | - | - | - | 320 - 500 V AC | - | DPDT-CO | Phase sequence | Monitoring relay for mains and three-phase voltages | |
224.08 € | 1 | Available | 3 Days | 10000000 | 100000 | 5% | 160 - 690 V AC | - | DPDT-CO | Phase sequence, Phase error, Asymmetry, Undervoltage | Monitoring relay for mains and three-phase voltages |
Loading...
Product size (height)(mm) | 92 | Product size (width)(mm) | 22.5 | Product size (depth)(mm) | 91 |
---|---|---|---|---|---|
Product size (length)(mm) | 86 | Adjustment range (amperage) | 1 - 3 A | Min. temperature(°C) | -25 |
Max. temperature(°C) | +60 | IP rating | IP20 | Connection (components) | Screws |
Configure
Basic Attributes
Durability
Electrical lifespan
Hysteresis
Operating voltage (range)
Sensitivity(kΩ)
Contact type
Functions (relays)
Type (misc.)
Filter by standard shipping days
Optional Attributes