Coordinate switch (3SU10007BD100AA0)

Coordinate switch 3SU10007BD100AA0

Click on this image to zoom in.

Click on this image to zoom in.

  • Coordinate switch 3SU10007BD100AA0
  • Coordinate switch 3SU10007BD100AA0
  • Coordinate switch 3SU10007BD100AA0
  • Coordinate switch 3SU10007BD100AA0
  • Coordinate switch 3SU10007BD100AA0
  • Coordinate switch 3SU10007BD100AA0
  • Coordinate switch 3SU10007BD100AA0
  • Coordinate switch 3SU10007BD100AA0
  • Coordinate switch 3SU10007BD100AA0
  • Coordinate switch 3SU10007BD100AA0
  • Volume Discount

Product Details:

Manufacturer part number: 3SU10007BD100AA0

Brand: SIEMENS

Price: 58.25

Delivery time: 11 Days


Technical Data:

Type (misc.): With mechanical locking

Functions (switches): momentary

Switch position(s): 2

Durability: 500000

Electrical lifespan: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SU10007BD100AA0

Part Number
3SU10007BD100AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type (misc.) Functions (switches) Switch position(s) Durability Electrical lifespan Product size (height)
(mm)
Product size (width)
(mm)
Switching voltage
(V)

58.25 €

1 11 Days With mechanical lockingmomentary2500000-30.530.5-

Loading...

  1. 1

Basic information

Min. temperature(°C) -25 Max. temperature(°C) +70 Recess diameter(mm) 22.3
IP rating IP65, IP67 Colour Black

This page is Coordinate switch, part number 3SU10007BD100AA0.
You can find the detail information about specifications and dimensions on part number 3SU10007BD100AA0.

Variation of this product

Part Number
3SU10007AD100AA0
3SU10007AE100AA0
3SU10007AF100AA0
3SU10007BE100AA0
3SU10007BF100AA0
3SU10507AA880AA0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type (misc.) Functions (switches) Switch position(s) Durability Electrical lifespan Product size (height)
(mm)
Product size (width)
(mm)
Switching voltage
(V)

50.93 €

1 Available 11 Days Without mechanical lockingmomentary2500000-30.530.5-

58.25 €

1 12 Days Without mechanical lockinglatch4P100000-30.530.5-

65.03 €

1 Available 11 Days Without mechanical lockingmomentary4P500000-30.530.5-

71.69 €

1 11 Days With mechanical lockinglatch4P100000-30.530.5-

71.69 €

1 11 Days With mechanical lockingmomentary4P500000-30.530.5-

62.73 €

1 11 Days Without mechanical lockinglatch2100000-30.530.5-

Tech Support