Electronic timing relay (3RA28322DG10)

Electronic timing relay 3RA28322DG10

Click on this image to zoom in.

Click on this image to zoom in.

  • Electronic timing relay 3RA28322DG10
  • Electronic timing relay 3RA28322DG10
  • Electronic timing relay 3RA28322DG10
  • Electronic timing relay 3RA28322DG10
  • Electronic timing relay 3RA28322DG10
  • Electronic timing relay 3RA28322DG10
  • Electronic timing relay 3RA28322DG10
  • Electronic timing relay 3RA28322DG10
  • Electronic timing relay 3RA28322DG10
  • Electronic timing relay 3RA28322DG10
  • Electronic timing relay 3RA28322DG10
  • Electronic timing relay 3RA28322DG10
  • Electronic timing relay 3RA28322DG10
  • Electronic timing relay 3RA28322DG10
  • Electronic timing relay 3RA28322DG10
  • Electronic timing relay 3RA28322DG10
  • Electronic timing relay 3RA28322DG10
  • Volume Discount

Product Details:

Manufacturer part number: 3RA28322DG10

Brand: SIEMENS

Price: 87.39

Delivery time: 98 Days


Technical Data:

Product size (height): 38 mm

Product size (width): 45 mm

Product size (depth): 74 mm

Durability: 100000000

Electrical lifespan: 10000000


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RA28322DG10

Part Number
3RA28322DG10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Durability Electrical lifespan Min. temperature
(°C)
Max. temperature
(°C)
Operating voltage
(V)
Operating voltage (range)

87.39 €

1 98 Days 38457410000000010000000-25+6024-

Loading...

  1. 1

Basic information

Product type TDR IP rating IP20

This page is Electronic timing relay, part number 3RA28322DG10.
You can find the detail information about specifications and dimensions on part number 3RA28322DG10.

Variation of this product

Part Number
3RA28122DW10
3RA28311DG10
3RA28311DH10
3RA28322DH10
3RP20251AP30
3RP20251AQ30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Durability Electrical lifespan Min. temperature
(°C)
Max. temperature
(°C)
Operating voltage
(V)
Operating voltage (range)

73.93 €

1 10 Days 38457410000000010000000-25+60-24 - 240 V

69.45 €

1 9 Days 38457410000000010000000-25+60-24 - 90 V

69.45 €

1 10 Days 38457410000000010000000-25+60-90 - 240 V

87.39 €

1 98 Days 38457410000000010000000-25+60-90 - 240 V

84.96 €

1 Available 9 Days 57457310000000100000-25+6024-

80.67 €

1 9 Days 57457310000000100000-25+6024-

Tech Support