Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3RF2020-1AA24
Part Number
|
---|
3RF2020-1AA24 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Control current (max.) (mA) | Control voltage range | Current load (max.) (A) | Frequency (Hz) | Min. temperature (°C) | Max. temperature (°C) | Operating voltage (V AC) | Surge current (max.) (A) | Switching voltage (min.) (V AC) | Switching voltage (max.) (V AC) | IP rating | Contact type | Connection (components) | Switching type (relays) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.55 € | 1 | Available | 13 Days | 58 | 45 | 48 | 15 | 110 - 230 V AC | 20 | - | -25 | +60 | - | 200 | 48 | 460 | IP20 | 1 maker | Screw terminals | Zero crossing |
Loading...
This page is Semiconductor relay, part number 3RF2020-1AA24.
You can find the detail information about specifications and dimensions on part number 3RF2020-1AA24.
Configure
Basic Attributes
Frequency(Hz)
Operating voltage(V AC)
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Control current (max.)(mA)
Control voltage range
Current load (max.)(A)
Min. temperature(°C)
Max. temperature(°C)
Surge current (max.)(A)
Switching voltage (min.)(V AC)
Switching voltage (max.)(V AC)
IP rating
Contact type
Connection (components)
Switching type (relays)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3RF2020-1AA02 |
3RF2020-1AA04 |
3RF2020-1AA22 |
3RF2020-1AA42 |
3RF2020-1AA45 |
3RF2030-1AA22 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Control current (max.) (mA) | Control voltage range | Current load (max.) (A) | Frequency (Hz) | Min. temperature (°C) | Max. temperature (°C) | Operating voltage (V AC) | Surge current (max.) (A) | Switching voltage (min.) (V AC) | Switching voltage (max.) (V AC) | IP rating | Contact type | Connection (components) | Switching type (relays) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.53 € | 1 | Available | 11 Days | 58 | 45 | 48 | 15 | 15 - 24 V DC | 20 | - | -25 | +60 | - | 200 | 24 | 230 | IP20 | 1 maker | Screw terminals | Zero crossing | ||
65.03 € | 1 | Available | 11 Days | 58 | 45 | 48 | 15 | 15 - 24 V DC | 20 | - | -25 | +60 | - | 200 | 48 | 460 | IP20 | 1 maker | Screw terminals | Zero crossing | ||
65.03 € | 1 | Available | 10 Days | 58 | 45 | 48 | 15 | 110 - 230 V AC | 20 | - | -25 | +60 | - | 200 | 24 | 230 | IP20 | 1 maker | Screw terminals | Zero crossing | ||
58.53 € | 1 | Available | 12 Days | 58 | 45 | 48 | 15 | 4 - 30 V DC | 20 | - | -25 | +60 | - | 200 | 24 | 230 | IP20 | 1 maker | Screw terminals | Zero crossing | ||
69.37 € | 1 | Available | 13 Days | 58 | 45 | 48 | 15 | 4 - 30 V DC | 20 | - | -25 | +60 | - | 200 | 48 | 600 | IP20 | 1 maker | Screw terminals | Zero crossing | ||
78.43 € | 1 | Available | 3 Days | 58 | 45 | 48 | 15 | 110 - 230 V AC | 30 | - | -25 | +60 | - | 300 | 24 | 230 | IP20 | 1 maker | Screw terminals | Zero crossing |