Switching relay (5TT42013)

Switching relay 5TT42013

Click on this image to zoom in.

Click on this image to zoom in.

  • Switching relay 5TT42013
  • Switching relay 5TT42013
  • Switching relay 5TT42013
  • Volume Discount

Product Details:

Manufacturer part number: 5TT42013

Brand: SIEMENS

Price: 35.84

Delivery time: 9 Days


Technical Data:

Control voltage: 12 V AC

Control voltage: - V DC

Nominal voltage: 250 V

Contact type: 1 maker


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5TT42013

Part Number
5TT42013
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Control voltage
(V AC)
Control voltage
(V DC)
Nominal voltage
(V)
Contact type

35.84 €

1 9 Days 12-2501 maker

Loading...

  1. 1

Basic information

Electrical lifespan 50000 Min. temperature(°C) -10 Max. temperature(°C) +40
Switching current (max.)(A) 16 IP rating IP20

This page is Switching relay, part number 5TT42013.
You can find the detail information about specifications and dimensions on part number 5TT42013.

Variation of this product

Part Number
5TT42010
5TT42011
5TT42012
5TT42014
5TT42020
5TT42021
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Control voltage
(V AC)
Control voltage
(V DC)
Nominal voltage
(V)
Contact type

17.92 €

1 3 Days 230-2501 maker

39.20 €

1 11 Days 115-2501 maker

35.84 €

1 9 Days 24-2501 maker

35.84 €

1 9 Days 8-2501 maker

40.32 €

1 9 Days 230-4002 makers

48.17 €

1 11 Days 115-4002 makers

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support