Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3SU10003EA100AA0 |
3SU10003EC100AA0 |
3SU10503EA100AA0 |
3SU10503EC100AA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Functions (switches) | |
---|---|---|---|---|---|
15.68 € | 1 | 14 Days | latching | ||
14.56 € | 1 | 14 Days | momentary | ||
17.92 € | 1 | 13 Days | latching | ||
17.92 € | 1 | 13 Days | momentary |
Loading...
Product type | Toggle switch | Recess diameter | Ø22.3 | Product size (height)(mm) | 22.3 |
---|---|---|---|---|---|
Product size (width)(mm) | 29.45 | Min. temperature(°C) | -25 | Max. temperature(°C) | +70 |
Recess depth(mm) | 26.3 | IP rating | IP66, IP67, IP69/IP69K | Casing/button colour | Black |
Lighting type | None | Material | Plastic |