Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SU10522CC100AA0
Part Number
|
---|
3SU10522CC100AA0 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product type | Shape (type) | Recess diameter | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Durability | Electrical lifespan | Product size (dia.) (mm) | Switching angle (°) | Switching voltage (V) | IP rating | Switch position | Operation type | Bulb type | Casing/button colour | Connection (components) | Contact type | Functions (switches) | Light colour | Lighting type | Print motif | Switch features | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 28.93 € | 1 | Available | 13 Days | [Other] Knob | [Other] Knob | Ø22.3 | 28.8 | 44.8 | 25.4 | 1000000 | - | 44.8 | 1 x 45 | - | IP66, IP67, IP69/IP69K | - | Toggle | - | Black | - | - | - | - | - | - | - | Actuation/signaling element |
Loading...
Min. temperature(°C) | -25 | Max. temperature(°C) | +70 |
---|
This page is Selector switch, illuminable, part number 3SU10522CC100AA0.
You can find the detail information about specifications and dimensions on part number 3SU10522CC100AA0.
Configure
Basic Attributes
Product type
Shape (type)
Electrical lifespan
Switching voltage(V)
Switch position
Bulb type
Connection (components)
Contact type
Functions (switches)
Light colour
Lighting type
Print motif
Switch features
Recess diameter
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Durability
Product size (dia.)(mm)
Switching angle(°)
IP rating
Operation type
Casing/button colour
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3SU1002-2BM60-0AA0 |
3SU10022AF200AA0 |
3SU10022AF600AA0 |
3SU10522CC300AA0 |
3SU10522CC400AA0 |
3SU10522CC500AA0 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product type | Shape (type) | Recess diameter | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Durability | Electrical lifespan | Product size (dia.) (mm) | Switching angle (°) | Switching voltage (V) | IP rating | Switch position | Operation type | Bulb type | Casing/button colour | Connection (components) | Contact type | Functions (switches) | Light colour | Lighting type | Print motif | Switch features | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.49 € | 1 | Available | 3 Days | [Other] Knob | Round | Ø22 | 32.3 | 32.3 | - | 1000000 | - | - | 2 x 45 | - | IP66, IP67, IP69/IP69K | 1 x (On)/Off/(On) | - | - | Black, White | External contact, External LED | - | momentary | White | Arrow symbol | Arrow symbol | Front ring (PVC) | - | ||
- | 19.16 € | 1 | Available | 11 Days | [Other] Knob | [Other] Knob | Ø22.3 | 28.8 | 29.5 | 25.4 | 1000000 | - | 29.5 | 1 x 90 | - | IP66, IP67, IP69/IP69K | - | Button | - | Red | - | - | - | - | - | - | - | Actuation/signaling element | |
- | 19.16 € | 1 | Available | 10 Days | [Other] Knob | [Other] Knob | Ø22.3 | 28.8 | 29.5 | 25.4 | 1000000 | - | 29.5 | 1 x 90 | - | IP66, IP67, IP69/IP69K | - | Button | - | White | - | - | - | - | - | - | - | Actuation/signaling element | |
- | 30.00 € | 1 | Available | 10 Days | [Other] Knob | [Other] Knob | Ø22.3 | 28.8 | 44.8 | 25.4 | 1000000 | - | 44.8 | 1 x 45 | - | IP66, IP67, IP69/IP69K | - | Toggle | - | Yellow | - | - | - | - | - | - | - | Actuation/signaling element | |
- | 28.93 € | 1 | Available | 11 Days | [Other] Knob | [Other] Knob | Ø22.3 | 28.8 | 44.8 | 25.4 | 1000000 | - | 44.8 | 1 x 45 | - | IP66, IP67, IP69/IP69K | - | Toggle | - | Green | - | - | - | - | - | - | - | Actuation/signaling element | |
- | 30.00 € | 1 | Available | 11 Days | [Other] Knob | [Other] Knob | Ø22.3 | 28.8 | 44.8 | 25.4 | 1000000 | - | 44.8 | 1 x 45 | - | IP66, IP67, IP69/IP69K | - | Toggle | - | Blue | - | - | - | - | - | - | - | Actuation/signaling element |