Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SU1002-2BL60-0AA0
Part Number
|
---|
3SU1002-2BL60-0AA0 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product type | Shape (type) | Recess diameter | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Durability | Electrical lifespan | Product size (dia.) (mm) | Switching angle (°) | Switching voltage (V) | IP rating | Switch position | Operation type | Bulb type | Casing/button colour | Connection (components) | Contact type | Functions (switches) | Light colour | Lighting type | Print motif | Switch features | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.16 € | 1 | Available | 11 Days | [Other] Knob | Round | Ø22 | 32.3 | 32.3 | - | 1000000 | - | - | 2 x 45 | - | IP66/IP67/IP69K | 1 x On/Off/On | - | - | Black, White | External LED | - | latch | White | Arrow symbol | Arrow symbol | Front ring (PVC) | - |
Loading...
Min. temperature(°C) | -25 | Max. temperature(°C) | +70 |
---|
Configure
Basic Attributes
Product type
Product size (depth)(mm)
Electrical lifespan
Product size (dia.)(mm)
Switching voltage(V)
Operation type
Bulb type
Contact type
Type (misc.)
Shape (type)
Recess diameter
Product size (height)(mm)
Product size (width)(mm)
Durability
Switching angle(°)
IP rating
Switch position
Casing/button colour
Connection (components)
Functions (switches)
Light colour
Lighting type
Print motif
Switch features
Filter by standard shipping days
Optional Attributes