Manufacturer part number: 3SU12002PR101AA0
Brand: SIEMENS
Price: 106.75 €
Delivery time: 3 Days
Resistance: 4.7 kΩ
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SU12002PR101AA0
Product type | Single turn rotary pot | Recess diameter | Ø22.3 | Product size (height)(mm) | 40 |
---|---|---|---|---|---|
Product size (width)(mm) | 30 | Electrical angle(°) | 280 | Min. temperature(°C) | -25 |
Max. temperature(°C) | +70 | Product size (dia.)(mm) | 22.3 | Shaft length(mm) | 46 |
Tolerance (+/-)(%) | 10 | Torque (max.)(Nm) | 1 | IP rating | IP20 |
Axle type | Round | Connection (components) | Screws | Type (misc.) | Compact device |
This page is Potentiometer, part number 3SU12002PR101AA0.
You can find the detail information about specifications and dimensions on part number 3SU12002PR101AA0.
Part Number |
---|
3SU12002PQ101AA0 |
3SU12002PS101AA0 |
3SU12002PT101AA0 |
3SU12002PU101AA0 |
3SU12002PV101AA0 |
3SU12002PW101AA0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Resistance (kΩ) |
---|---|---|---|---|---|
104.57 € | 1 | Available | 14 Days | 1 | |
114.37 € | 1 | Available | 3 Days | 10 | |
106.75 € | 1 | Available | 14 Days | 47 | |
102.39 € | 1 | Available | 14 Days | 100 | |
102.39 € | 1 | Available | 14 Days | 470 | |
102.39 € | 1 | Available | 14 Days | 2.2 |