Illuminable selector switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SU10502AS600AA0

Part Number
3SU10502AS600AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.07 €

1 Available 14 Days

Loading...

  1. 1

Basic information

Product type Knob Shape (type) Knob Recess diameter Ø22.3
Product size (height)(mm) 28.8 Product size (width)(mm) 29.5 Product size (depth)(mm) 29.4
Durability 300000 Min. temperature(°C) -25 Max. temperature(°C) +70
Product size (dia.)(mm) 29.5 Switching angle(°) 2 x 360 IP rating IP66, IP67, IP69/IP69K
Operation type Button Casing/button colour White Type (misc.) Actuation/signaling element

This page is Illuminable selector switch, part number 3SU10502AS600AA0.
You can find the detail information about specifications and dimensions on part number 3SU10502AS600AA0.

Tech Support