Jumper【5 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8WH90203AF00

Part Number
8WH90203AF00
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

117.64 €

5 Pieces Per Package

1 pack 11 Days

Loading...

  1. 1

Basic information

Product type Fasteners Product size (height)(mm) 28.3 Product size (length)(mm) 78.4
Product size (width)(mm) 54.7 Number of pins 2

This page is Jumper, part number 8WH90203AF00.
You can find the detail information about specifications and dimensions on part number 8WH90203AF00.

Tech Support