Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3NW74310HG
Part Number
|
---|
3NW74310HG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting type | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|
84.96 € | 1 | Available | 9 Days | [Other] Busbar | 200 | 79 | 27 | For 8US busbar system 60 mm |
Loading...
Nominal current(A) | 30 | Nominal voltage(V AC) | 600 | IP rating | IP20 |
---|
This page is SENTRON, fuse holder, part number 3NW74310HG.
You can find the detail information about specifications and dimensions on part number 3NW74310HG.
Configure
Basic Attributes
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Type (misc.)
Mounting type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3NW75230HG |
3NW75330HG |
3NW75331HG |
3NW75341HG |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting type | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|
168.05 € | 6 Pieces Per Package | 1 pack | 9 Days | DIN rail | 85 | 65 | 36 | - | ||
169.43 € | 4 Pieces Per Package | 1 pack | Available | 9 Days | DIN rail | 85 | 65 | 54 | - | |
76.17 € | 1 | 98 Days | DIN rail | 90 | 58 | 45 | Compact design | |||
114.37 € | 1 | Available | 98 Days | DIN rail | 90 | 58 | 45 | LED signal detector, compact design |