Manufacturer part number: 6GK19000NB006AA0
Brand: SIEMENS
Price: 119.83 €
Delivery time: 7 Days
Type details: PCF Plug PRO (Push Pull)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK19000NB006AA0
Product size (depth)(mm) | 62.5 | Product size (height)(mm) | 30 | Product size (width)(mm) | 22 |
---|---|---|---|---|---|
Connector/ Input type A | SC-RJ plug | Material | Plastic |
This page is IE SC RJ POF plug , part number 6GK19000NB006AA0.
You can find the detail information about specifications and dimensions on part number 6GK19000NB006AA0.
Part Number |
---|
6GK19000MB006AA0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type details |
---|---|---|---|---|---|
71.55 € | 1 | Available | 7 Days | POF Plug PRO (Push Pull) |