Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
8MR60005DE40 |
8MR64005VE45 |
8MR64005VE67 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | IP rating | |
---|---|---|---|---|---|---|---|---|
191.29 € | 1 | Available | 16 Days | 340 | 420 | 83 | IP44 | |
83.36 € | 1 | Available | 16 Days | 287 | 287 | 85 | IP54 | |
98.04 € | 1 | Available | 17 Days | 361 | 361 | 96 | IP54 |
Loading...
Product type | Top panel exhaust filter | Min. temperature(°C) | -10 | Max. temperature(°C) | +55 |
---|---|---|---|---|---|
Colour | Light grey |