Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RP20051AP30 |
3RP20051AQ30 |
3RP20051BW30 |
3RP20052AP30 |
3RP20052AQ30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating voltage (V) | Operating voltage (range) | |
---|---|---|---|---|---|---|
117.64 € | 1 | 10 Days | 24 | - | ||
125.27 € | 1 | 10 Days | - | - | ||
145.65 € | 1 | 9 Days | - | 24 - 240 V | ||
130.71 € | 1 | Available | 10 Days | 24 | - | |
125.27 € | 1 | 9 Days | 24 | - |
Loading...
Product size (height)(mm) | 57 | Product size (width)(mm) | 45 | Product size (depth)(mm) | 73 |
---|---|---|---|---|---|
Product type | TDR | Durability | 10000000 | Electrical lifespan | 100000 |
Min. temperature(°C) | -25 | Max. temperature(°C) | +60 | IP rating | IP20 |