Time-delay switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5TT3181

Part Number
5TT3181
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

100.21 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 90 Product size (width)(mm) 18 Product size (depth)(mm) 64
Product type TDR Operating voltage (range) 220 - 240 V

This page is Time-delay switch, part number 5TT3181.
You can find the detail information about specifications and dimensions on part number 5TT3181.

Tech Support