Multifunction timer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5TT3185

Part Number
5TT3185
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

114.37 €

1 9 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 90 Product size (width)(mm) 18 Product size (depth)(mm) 64
Product type Multifunction timer Operating voltage (range) 12 - 240 V Contact type 1 change-over

This page is Multifunction timer, part number 5TT3185.
You can find the detail information about specifications and dimensions on part number 5TT3185.

Tech Support