SIMBOX XL, 1-tier Expansion package【12 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8GB52123KM01

Part Number
8GB52123KM01
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

524.92 €

12 Pieces Per Package

1 pack Available 11 Days

Loading...

  1. 1

Basic information

No. of partitions 24 No. of rows 2 Product size (depth)(mm) 90
Product size (height)(mm) 498.6 Product size (width)(mm) 340.6 Colour Grey
Mounting type Flush mount

This page is SIMBOX XL, 1-tier Expansion package, part number 8GB52123KM01.
You can find the detail information about specifications and dimensions on part number 8GB52123KM01.

Tech Support