SENTRON, measuring device

SENTRON, measuring device

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7KM22002EA301CA1
7KM22002EA301DA1
7KM22002EA301EA1
7KM32000CA011AA0
7KM4212-0BA00-3AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Assembly dimensions Product size (length)
(mm)
Product size (width)
(mm)
Product size (height)
(mm)
Product type Display (counts) Max. operating voltage
(V)
Operating voltage
(V)
Power supply (details)
(V DC)
Product size (depth)
(mm)
Reading range(s)
(V AC)
Recess depth
(mm)
Universal reading range (max.)
(A)
IP rating Display (details) Interfaces Colour Connections Display lighting Display technology Reading category Reading type

246.49 €

1 9 Days -6410890Meter-------5IP20-----LCD-Apparent power, Active power, Reactive power

268.89 €

1 9 Days -6410890Meter-------5IP20-----LCD-Apparent power, Active power, Reactive power

285.72 €

1 3 Days -6410890Meter-------5IP20-----LCD-Apparent power, Active power, Reactive power

352.95 €

1 9 Days -6410890Meter-------5IP20-------Apparent power, Active power, Reactive power

1,182.07 €

1 91 Days [Other] 92 mm x 92829696Digital rack-mount meter1303095 - 240 V/AC, 110 - 340 A56Max. 3 x 690/40077-IP65 (front), IP20Point matrix, 130 x 100 pixels1x RS 485, 1x EthernetBlack-whiteScrew terminalswhiteLCDCAT III-

Loading...

  1. 1

Tech Support