Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7KM4212-0BA00-3AA0
Part Number
|
---|
7KM4212-0BA00-3AA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Assembly dimensions | Product size (length) (mm) | Product size (width) (mm) | Product size (height) (mm) | Product type | Display (counts) | Max. operating voltage (V) | Operating voltage (V) | Power supply (details) (V DC) | Product size (depth) (mm) | Reading range(s) (V AC) | Recess depth (mm) | Universal reading range (max.) (A) | IP rating | Display (details) | Interfaces | Colour | Connections | Display lighting | Display technology | Reading category | Reading type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,391.89 € | 1 | Available | 8 Days | [Other] 92 mm x 92 | 82 | 96 | 96 | Digital rack-mount meter | 1 | 30 | 30 | 95 - 240 V/AC, 110 - 340 A | 56 | Max. 3 x 690/400 | 77 | - | IP65 (front), IP20 | Point matrix, 130 x 100 pixels | 1x RS 485, 1x Ethernet | Black-white | Screw terminals | white | LCD | CAT III | - |
Loading...
This page is SENTRON, measuring device, part number 7KM4212-0BA00-3AA0.
You can find the detail information about specifications and dimensions on part number 7KM4212-0BA00-3AA0.
Configure
Basic Attributes
Assembly dimensions
Universal reading range (max.)(A)
Reading type
Product size (length)(mm)
Product size (width)(mm)
Product size (height)(mm)
Product type
Display (counts)
Max. operating voltage(V)
Operating voltage(V)
Power supply (details)(V DC)
Product size (depth)(mm)
Reading range(s)(V AC)
Recess depth(mm)
IP rating
Display (details)
Interfaces
Colour
Connections
Display lighting
Display technology
Reading category
Filter by standard shipping days
Optional Attributes
Part Number |
---|
7KM22002EA301CA1 |
7KM22002EA301DA1 |
7KM22002EA301EA1 |
7KM32000CA011AA0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Assembly dimensions | Product size (length) (mm) | Product size (width) (mm) | Product size (height) (mm) | Product type | Display (counts) | Max. operating voltage (V) | Operating voltage (V) | Power supply (details) (V DC) | Product size (depth) (mm) | Reading range(s) (V AC) | Recess depth (mm) | Universal reading range (max.) (A) | IP rating | Display (details) | Interfaces | Colour | Connections | Display lighting | Display technology | Reading category | Reading type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
286.19 € | 1 | Available | 37 Days | - | 64 | 108 | 90 | Meter | - | - | - | - | - | - | - | 5 | IP20 | - | - | - | - | - | LCD | - | Apparent power, Active power, Reactive power | |
295.29 € | 1 | Available | 10 Days | - | 64 | 108 | 90 | Meter | - | - | - | - | - | - | - | 5 | IP20 | - | - | - | - | - | LCD | - | Apparent power, Active power, Reactive power | |
327.81 € | 1 | Available | 10 Days | - | 64 | 108 | 90 | Meter | - | - | - | - | - | - | - | 5 | IP20 | - | - | - | - | - | LCD | - | Apparent power, Active power, Reactive power | |
403.27 € | 1 | Available | 10 Days | - | 64 | 108 | 90 | Meter | - | - | - | - | - | - | - | 5 | IP20 | - | - | - | - | - | - | - | Apparent power, Active power, Reactive power |