Digital monitoring relay Voltage monitoring (3UG4632-1AW30)

Digital monitoring relay Voltage monitoring 3UG4632-1AW30
  • Volume Discount

Product Details:

Manufacturer part number: 3UG4632-1AW30

Brand: SIEMENS

Price: 169.43

Delivery time: 3 Days


Technical Data:

Operating voltage (range): 24 - 240 V DC/AC

Reading range (min.): 10 V DC

Reading range (max.): 600 V DC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3UG4632-1AW30

Part Number
3UG4632-1AW30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating voltage (range) Reading range (min.)
(V DC)
Reading range (max.)
(V DC)

169.43 €

1 Available 3 Days 24 - 240 V DC/AC10600

Loading...

  1. 1

Basic information

Product size (height)(mm) 110 Product size (width)(mm) 22.5 Product size (length)(mm) 86
Contact type SPDT-CO Functions (relays) 1-phase, Overvoltage, Undervoltage Type (misc.) 1-phase voltage monitoring

This page is Digital monitoring relay Voltage monitoring, part number 3UG4632-1AW30.
You can find the detail information about specifications and dimensions on part number 3UG4632-1AW30.

Variation of this product

Part Number
3UG4631-1AW30
3UG4632-1AA30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating voltage (range) Reading range (min.)
(V DC)
Reading range (max.)
(V DC)

156.85 €

1 3 Days 24 - 240 V DC/AC0.160

145.65 €

1 3 Days 24 V DC/AC10600

Tech Support