Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3UG4614-1BR20 |
3UG4615-1CR20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Durability | Electrical lifespan | Contact type | Functions (relays) | |
---|---|---|---|---|---|---|---|---|
173.65 € | 1 | 5 Days | 10000000 | 100000 | DPDT-CO | Phase sequence, Phase error, Asymmetry, Undervoltage | ||
224.08 € | 1 | 3 Days | - | - | 2 x SPDT-CO | Phase sequence, Phase error, Asymmetry, Undervoltage, Overvoltage |
Loading...
Product size (height)(mm) | 92 | Product size (width)(mm) | 22.5 | Product size (depth)(mm) | 91 |
---|---|---|---|---|---|
Product size (length)(mm) | 86 | Adjustment range (amperage) | 1 - 3 A | Min. temperature(°C) | -25 |
Max. temperature(°C) | +60 | Operating voltage (range) | 160 - 690 V AC | IP rating | IP20 |
Connection (components) | Screws | Type (misc.) | Monitoring relay for mains and three-phase voltages |
Configure
Basic Attributes
Durability
Electrical lifespan
Contact type
Functions (relays)
Filter by standard shipping days
Optional Attributes