Residual-current transformer (3UL23031A)

Residual-current transformer 3UL23031A

Click on this image to zoom in.

Click on this image to zoom in.

  • Residual-current transformer 3UL23031A
  • Residual-current transformer 3UL23031A
  • Residual-current transformer 3UL23031A
  • Residual-current transformer 3UL23031A
  • Residual-current transformer 3UL23031A
  • Volume Discount

Product Details:

Manufacturer part number: 3UL23031A

Brand: SIEMENS

Price: 169.43

Delivery time: 9 Days


Technical Data:

Line feed-through diameter: 55 mm

Product size (height): 64 mm

Product size (length): 98 mm

Product size (width): 92 mm

Mounting type: DIN rail mount


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3UL23031A

Part Number
3UL23031A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Line feed-through diameter
(mm)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Mounting type

169.43 €

1 9 Days 55649892DIN rail mount

Loading...

  1. 1

Basic information

Product type LVDT

This page is Residual-current transformer, part number 3UL23031A.
You can find the detail information about specifications and dimensions on part number 3UL23031A.

Variation of this product

Part Number
3UL23041A
3UL23051A
3UL23061A
3UL23071A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Line feed-through diameter
(mm)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Mounting type

180.36 €

1 9 Days 8064130124.5Screw-fit

246.49 €

1 10 Days 11064169163Screw-fit

335.01 €

1 10 Days 14064207.5201Screw-fit

487.40 €

1 9 Days 21062286300Screw-fit

Tech Support