Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LZS:RT4B4L24
Part Number
|
---|
LZS:RT4B4L24 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Electrical lifespan | Operating voltage | Max. operating voltage | Product size (depth) (mm) | Product size (height) (mm) | Product size (width) (mm) | Durability | Contact type | Connection (components) | Mounting type (relays) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
153.03 € | 5 Pieces Per Package | 1 pack | Available | 9 Days | 100000 | 24 V DC | 24 V DC | 77 | 71 | 15.5 | 30000000 | 2 change-overs | Screws | Push-fit |
Loading...
Min. temperature(°C) | -40 | Max. temperature(°C) | +70 | Quantity(pc(s)) | 5 |
---|---|---|---|---|---|
IP rating | IP20 | Contact material | AgNi 90/10 |
This page is Plug-in relay complete unit, part number LZS:RT4B4L24.
You can find the detail information about specifications and dimensions on part number LZS:RT4B4L24.
Configure
Basic Attributes
Electrical lifespan
Operating voltage
Max. operating voltage
Product size (depth)(mm)
Product size (height)(mm)
Product size (width)(mm)
Durability
Contact type
Connection (components)
Mounting type (relays)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LZS:PT5A5L24 |
LZS:PT5A5R24 |
LZS:PT5A5S15 |
LZS:RT4B4S15 |
LZS:RT4B4T30 |
LZS:RT4D4R24 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Electrical lifespan | Operating voltage | Max. operating voltage | Product size (depth) (mm) | Product size (height) (mm) | Product size (width) (mm) | Durability | Contact type | Connection (components) | Mounting type (relays) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
141.61 € | 5 Pieces Per Package | 1 pack | Available | 10 Days | 250000 | 24 V DC | 24 V DC | 74 | 72 | 28 | 30000000 | 4 change-overs | Screws | Push-fit | |
141.61 € | 5 Pieces Per Package | 1 pack | Available | 9 Days | 250000 | - | - | 74 | 72 | 28 | 20000000 | 4 change-overs | Screws | - | |
153.03 € | 5 Pieces Per Package | 1 pack | Available | 9 Days | 250000 | - | - | 74 | 72 | 28 | 20000000 | 4 change-overs | Screws | - | |
174.89 € | 5 Pieces Per Package | 1 pack | Available | 9 Days | 80000 | - | - | 77 | 71 | 15.5 | 5000000 | 2 change-overs | Screws | - | |
174.89 € | 5 Pieces Per Package | 1 pack | Available | 9 Days | 80000 | 230 V AC | 230 V AC | 77 | 71 | 15.5 | 5000000 | 2 change-overs | Screws | Push-fit | |
158.49 € | 5 Pieces Per Package | 1 pack | Available | 10 Days | 80000 | - | - | 98 | 71 | 15.5 | 5000000 | 2 change-overs | Spring-loaded connector | - |