Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Electrical lifespan | Operating voltage | Max. operating voltage | Product size (depth) (mm) | Product size (height) (mm) | Product size (width) (mm) | Durability | Contact type | Connection (components) | Mounting type (relays) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125.27 € | 5 Pieces Per Package | 1 pack | Available | 9 Days | 180000 | 24 V DC | 24 V DC | 74 | 72 | 28 | 30000000 | 3 change-overs | Screws | Push-fit | |
136.17 € | 5 Pieces Per Package | 1 pack | Available | 9 Days | 180000 | - | - | 74 | 72 | 28 | 20000000 | 3 change-overs | Screws | - | |
119.83 € | 5 Pieces Per Package | 1 pack | Available | 9 Days | 180000 | - | - | 74 | 72 | 28 | 20000000 | 3 change-overs | Screws | - | |
105.31 € | 5 Pieces Per Package | 1 pack | 9 Days | 250000 | 24 V DC | 24 V DC | 74 | 72 | 28 | 30000000 | 4 change-overs | Screws | Push-fit | ||
114.37 € | 5 Pieces Per Package | 1 pack | Available | 9 Days | 250000 | - | - | 74 | 72 | 28 | 20000000 | 4 change-overs | Screws | - | |
136.17 € | 5 Pieces Per Package | 1 pack | Available | 9 Days | 250000 | - | - | 74 | 72 | 28 | 20000000 | 4 change-overs | Screws | - | |
114.37 € | 5 Pieces Per Package | 1 pack | Available | 9 Days | 250000 | 230 V AC | 230 V AC | 74 | 72 | 28 | 20000000 | 4 change-overs | Screws | Push-fit | |
125.27 € | 5 Pieces Per Package | 1 pack | Available | 9 Days | 250000 | 24 V DC | 24 V DC | 77 | 79 | 28 | 30000000 | 4 change-overs | Screws | Push-fit | |
114.37 € | 5 Pieces Per Package | 1 pack | Available | 10 Days | 250000 | - | - | 77 | 79 | 28 | 20000000 | 4 change-overs | Screws | - | |
136.17 € | 5 Pieces Per Package | 1 pack | Available | 9 Days | 250000 | - | - | 77 | 79 | 28 | 20000000 | 4 change-overs | Screws | - | |
119.83 € | 5 Pieces Per Package | 1 pack | Available | 10 Days | 250000 | 230 V AC | 230 V AC | 77 | 79 | 28 | 20000000 | 4 change-overs | Screws | Push-fit | |
136.17 € | 5 Pieces Per Package | 1 pack | Available | 9 Days | 250000 | 24 V DC | 24 V DC | 98 | 79 | 28 | 30000000 | 4 change-overs | Spring-loaded connector | Push-fit | |
125.27 € | 5 Pieces Per Package | 1 pack | Available | 9 Days | 250000 | - | - | 98 | 79 | 28 | 20000000 | 4 change-overs | Spring-loaded connector | - | |
147.05 € | 5 Pieces Per Package | 1 pack | Available | 9 Days | 250000 | - | - | 98 | 79 | 28 | 20000000 | 4 change-overs | Spring-loaded connector | - | |
130.71 € | 5 Pieces Per Package | 1 pack | Available | 9 Days | 250000 | - | - | 98 | 79 | 28 | 20000000 | 4 change-overs | Spring-loaded connector | - | |
136.17 € | 5 Pieces Per Package | 1 pack | Available | 9 Days | 1000000 | 24 V DC | 24 V DC | 78 | 71 | 15.5 | 30000000 | 1 change-over | Screws | Push-fit | |
158.49 € | 5 Pieces Per Package | 1 pack | Available | 9 Days | 600000 | - | - | 78 | 71 | 15.5 | 10000000 | 1 change-over | Screws | - | |
158.49 € | 5 Pieces Per Package | 1 pack | Available | 9 Days | 600000 | - | - | 78 | 71 | 15.5 | 10000000 | 1 change-over | Screws | - | |
158.49 € | 5 Pieces Per Package | 1 pack | Available | 9 Days | 600000 | - | - | 77 | 71 | 15.5 | 10000000 | 1 change-over | Screws | - | |
141.61 € | 5 Pieces Per Package | 1 pack | Available | 9 Days | 100000 | 24 V DC | 24 V DC | 78 | 71 | 15.5 | 30000000 | 2 change-overs | Screws | Push-fit | |
158.49 € | 5 Pieces Per Package | 1 pack | Available | 9 Days | 80000 | - | - | 78 | 71 | 15.5 | 5000000 | 2 change-overs | Screws | - | |
141.61 € | 5 Pieces Per Package | 1 pack | Available | 9 Days | 100000 | 24 V DC | 24 V DC | 77 | 71 | 15.5 | 30000000 | 2 change-overs | Screws | Push-fit | |
136.17 € | 5 Pieces Per Package | 1 pack | Available | 10 Days | 80000 | - | - | 77 | 71 | 15.5 | 5000000 | 2 change-overs | Screws | - | |
136.17 € | 5 Pieces Per Package | 1 pack | Available | 10 Days | 80000 | 230 V AC | 230 V AC | 77 | 71 | 15.5 | 5000000 | 2 change-overs | Screws | Push-fit | |
141.61 € | 5 Pieces Per Package | 1 pack | Available | 9 Days | 80000 | - | - | 98 | 71 | 15.5 | 5000000 | 2 change-overs | Spring-loaded connector | - | |
147.05 € | 5 Pieces Per Package | 1 pack | Available | 9 Days | 80000 | - | - | 98 | 71 | 15.5 | 5000000 | 2 change-overs | Spring-loaded connector | - | |
136.17 € | 5 Pieces Per Package | 1 pack | 9 Days | 80000 | - | - | 98 | 71 | 15.5 | 5000000 | 2 change-overs | Spring-loaded connector | - |
Loading...
Min. temperature(°C) | -40 | Max. temperature(°C) | +70 | Quantity(pc(s)) | 5 |
---|---|---|---|---|---|
IP rating | IP20 | Contact material | AgNi 90/10 |
Configure
Basic Attributes
Electrical lifespan
Operating voltage
Max. operating voltage
Product size (depth)(mm)
Product size (height)(mm)
Product size (width)(mm)
Durability
Contact type
Connection (components)
Mounting type (relays)
Filter by standard shipping days
Optional Attributes