Plug-in relay (LZX:PT370730)

Plug-in relay LZX:PT370730

Click on this image to zoom in.

Click on this image to zoom in.

  • Plug-in relay LZX:PT370730
  • Plug-in relay LZX:PT370730
  • Volume Discount

Product Details:

Manufacturer part number: LZX:PT370730

Brand: SIEMENS

Price: 11.61

Delivery time: 9 Days


Technical Data:

Electrical lifespan: 180000

Max. temperature: +70 °C

Product size (depth): 35 mm

Product size (height): 28 mm

Product size (width): 22.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LZX:PT370730

Part Number
LZX:PT370730
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Electrical lifespan Max. temperature
(°C)
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Durability Contact type

11.61 €

1 Available 9 Days 180000+70352822.5200000003 change-overs

Loading...

  1. 1

Basic information

Min. temperature(°C) -40 Quantity(pc(s)) 1 Contact material AgNi 90/10

This page is Plug-in relay, part number LZX:PT370730.
You can find the detail information about specifications and dimensions on part number LZX:PT370730.

Variation of this product

Part Number
LZX:PT580730
LZX:RT314730
LZX:RT424012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Electrical lifespan Max. temperature
(°C)
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Durability Contact type

14.56 €

1 9 Days 250000+70352822.5200000004 change-overs

10.56 €

1 Available 9 Days 70000+7019.52912.7100000001 change-over

7.88 €

1 Available 9 Days 100000+8519.52912.7300000002 change-overs

Tech Support