Output coupler【1-5 Pieces Per Package】 (3RQ30181AB01)

Output coupler 3RQ30181AB01

Click on this image to zoom in.

Click on this image to zoom in.

  • Output coupler 3RQ30181AB01
  • Output coupler 3RQ30181AB01
  • Output coupler 3RQ30181AB01
  • Output coupler 3RQ30181AB01
  • Output coupler 3RQ30181AB01
  • Volume Discount

Product Details:

Manufacturer part number: 3RQ30181AB01

Brand: SIEMENS

Price: 218.63

Delivery time: 11 Days


Technical Data:

Electrical lifespan: 100000

Fall time: 14 ms

Response time: 12 ms

Switching voltage (max.): -

Min. temperature: -25 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RQ30181AB01

Part Number
3RQ30181AB01
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Electrical lifespan Fall time
(ms)
Response time
(ms)
Switching voltage (max.) Min. temperature
(°C)
Max. temperature
(°C)
Product size (depth)
(mm)
Quantity
(pc(s))
IP rating Contact material Durability Contact type Connection (components) Mounting type (relays)

218.63 €

5 Pieces Per Package

1 pack Available 11 Days 1000001412--25+6072.55IP20AgSnO2100000001 change-overScrews-

Loading...

  1. 1

Basic information

Product size (height)(mm) 93 Product size (width)(mm) 6.2

This page is Output coupler, part number 3RQ30181AB01.
You can find the detail information about specifications and dimensions on part number 3RQ30181AB01.

Variation of this product

Part Number
3RQ30181AE00
3RQ30181AF00
3RQ30182AB00
3RQ30182AB01
3RQ30182AE00
3RQ30182AF00
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Electrical lifespan Fall time
(ms)
Response time
(ms)
Switching voltage (max.) Min. temperature
(°C)
Max. temperature
(°C)
Product size (depth)
(mm)
Quantity
(pc(s))
IP rating Contact material Durability Contact type Connection (components) Mounting type (relays)

153.03 €

5 Pieces Per Package

1 pack Available 11 Days 100000176--25+6072.51IP20AgSnO2100000001 change-overScrews-

185.83 €

5 Pieces Per Package

1 pack Available 11 Days 100000198--25+6072.51IP20AgSnO2100000001 change-overScrews-

202.21 €

5 Pieces Per Package

1 pack Available 3 Days 1000001412--25+6072.51IP20AgSnO2100000001 change-overSpring-loaded connector-

180.36 €

5 Pieces Per Package

1 pack Available 11 Days 1000001412--25+6072.51IP20AgSnO2100000001 change-overSpring-loaded connector-

153.03 €

5 Pieces Per Package

1 pack Available 11 Days 100000176--25+6072.51IP20AgSnO2100000001 change-overSpring-loaded connector-

185.83 €

5 Pieces Per Package

1 pack Available 11 Days 100000198--25+6072.51IP20AgSnO2100000001 change-overSpring-loaded connector-

Tech Support