Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RQ30381AB00 |
3RQ30381AB01 |
3RQ30381AE00 |
3RQ30381AE01 |
3RQ30381AF00 |
3RQ30381AF01 |
3RQ30382AB00 |
3RQ30382AB01 |
3RQ30382AE00 |
3RQ30382AE01 |
3RQ30382AF00 |
3RQ30382AF01 |
3RQ30701SB30 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Electrical lifespan | Fall time (ms) | Response time (ms) | Switching voltage (max.) | IP rating | Contact material | Durability | Contact type | Connection (components) | Mounting type (relays) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
202.21 € | 5 Pieces Per Package | 1 pack | Available | 11 Days | 100000 | 14 | 12 | - | IP20 | AgSnO2 | 10000000 | 1 change-over | Screws | - | |
52.03 € | 1 | Available | 3 Days | 100000 | - | - | - | - | AgSnO2 | 10000000 | 1 change-over | Screws | Snap-in | ||
224.08 € | 5 Pieces Per Package | 1 pack | Available | 11 Days | 100000 | 17 | 6 | - | IP20 | AgSnO2 | 10000000 | 1 change-over | Screws | - | |
245.95 € | 5 Pieces Per Package | 1 pack | Available | 11 Days | 100000 | 17 | 6 | - | IP20 | AgSnO2 | 10000000 | 1 change-over | Screws | - | |
235.01 € | 5 Pieces Per Package | 1 pack | Available | 11 Days | 100000 | 19 | 8 | - | IP20 | AgSnO2 | 10000000 | 1 change-over | Screws | - | |
62.87 € | 1 | Available | 3 Days | 100000 | - | - | - | - | AgSnO2 | 10000000 | 1 change-over | Screws | Snap-in | ||
202.21 € | 5 Pieces Per Package | 1 pack | Available | 11 Days | 100000 | 14 | 12 | - | IP20 | AgSnO2 | 10000000 | 1 change-over | Spring-loaded connector | - | |
218.63 € | 5 Pieces Per Package | 1 pack | Available | 11 Days | 100000 | 14 | 12 | - | IP20 | AgSnO2 | 10000000 | 1 change-over | Spring-loaded connector | - | |
224.08 € | 5 Pieces Per Package | 1 pack | Available | 11 Days | 100000 | 17 | 6 | - | IP20 | AgSnO2 | 10000000 | 1 change-over | Spring-loaded connector | - | |
251.40 € | 5 Pieces Per Package | 1 pack | Available | 11 Days | 100000 | 17 | 6 | - | IP20 | AgSnO2 | 10000000 | 1 change-over | Spring-loaded connector | - | |
235.01 € | 5 Pieces Per Package | 1 pack | Available | 11 Days | 100000 | 19 | 8 | - | IP20 | AgSnO2 | 10000000 | 1 change-over | Spring-loaded connector | - | |
262.35 € | 5 Pieces Per Package | 1 pack | Available | 12 Days | 100000 | 19 | 8 | - | IP20 | AgSnO2 | 10000000 | 1 change-over | Spring-loaded connector | - | |
370.57 € | 5 Pieces Per Package | 1 pack | Available | 11 Days | - | 4 | 1 | 30 V DC | IP20 | - | - | 1 maker | Screws | - |
Loading...
Min. temperature(°C) | -25 | Max. temperature(°C) | +60 | Product size (depth)(mm) | 72.5 |
---|---|---|---|---|---|
Product size (height)(mm) | 93 | Product size (width)(mm) | 6.2 | Quantity(pc(s)) | 1 |
Configure
Basic Attributes
Electrical lifespan
Fall time(ms)
Response time(ms)
Switching voltage (max.)
IP rating
Contact material
Durability
Contact type
Connection (components)
Mounting type (relays)
Filter by standard shipping days
Optional Attributes