End cover【1-10 Pieces Per Package】 (8WD44080XA)

End cover 8WD44080XA

Click on this image to zoom in.

Click on this image to zoom in.

  • End cover 8WD44080XA
  • End cover 8WD44080XA
  • End cover 8WD44080XA
  • End cover 8WD44080XA
  • Volume Discount

Product Details:

Manufacturer part number: 8WD44080XA

Brand: SIEMENS

Price: 13.44

Delivery time: 9 Days


Technical Data:

Product type: Terminal

Min. temperature: -20 °C

Max. temperature: +50 °C

Product size (height): 16 mm

Product size (length): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8WD44080XA

Part Number
8WD44080XA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Min. temperature
(°C)
Max. temperature
(°C)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Product size (dia.)
(mm)
IP rating Colour Material Mounting type (relays) Type (misc.)

13.44 €

1 9 Days Terminal-20+5016-7070IP65BlackPC-Bayonet

Loading...

  1. 1

This page is End cover, part number 8WD44080XA.
You can find the detail information about specifications and dimensions on part number 8WD44080XA.

Variation of this product

Part Number
3NJ49122AA00
3NJ49122BA00
3NJ49122CA00
3RV29176A
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Product type Min. temperature
(°C)
Max. temperature
(°C)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Product size (dia.)
(mm)
IP rating Colour Material Mounting type (relays) Type (misc.)

39.20 €

1 10 Days Cover---63350------

40.72 €

1 9 Days Cover---633100------

37.51 €

1 9 Days Cover---29950------

967.43 €

10 Pieces Per Package

1 pack Available 9 Days Circuit breaker accessories-20+70-------Push-fit-

Tech Support