Semiconductor heater fan (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MR21502D

Part Number
8MR21502D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

117.64 €

1 16 Days

Loading...

  1. 1

Basic information

Product type Heater Operating voltage (range) 230 V AC Operating temperature (min.)(°C) -45
Operating temperature (max.)(°C) +70 Product size (height)(mm) 75 Product size (length)(mm) 90
Product size (width)(mm) 65 Power(W) 170 IP rating IP20

This page is Semiconductor heater fan, part number 8MR21502D.
You can find the detail information about specifications and dimensions on part number 8MR21502D.

Tech Support