Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8MR21100B
Part Number
|
---|
8MR21100B |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Operating voltage (range) | Operating temperature (min.) (°C) | Operating temperature (max.) (°C) | Switch-on temperature (°C) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Power (W) | IP rating | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130.71 € | 3 Pieces Per Package | 1 pack | Available | 17 Days | 110 - 250 V AC | -45 | +70 | - | 50 | 25 | 50 | 10 | IP44 |
Loading...
Product type | Heater |
---|
This page is Semiconductor heater, part number 8MR21100B.
You can find the detail information about specifications and dimensions on part number 8MR21100B.
Configure
Basic Attributes
Switch-on temperature(°C)
Operating voltage (range)
Operating temperature (min.)(°C)
Operating temperature (max.)(°C)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Power(W)
IP rating
Filter by standard shipping days
Optional Attributes
Part Number |
---|
8MR21102B |
8MR21103B |
8MR21121A |
8MR21122A |
8MR21301BA |
8MR21303BA |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating voltage (range) | Operating temperature (min.) (°C) | Operating temperature (max.) (°C) | Switch-on temperature (°C) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Power (W) | IP rating |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
147.05 € | 3 Pieces Per Package | 1 pack | Available | 17 Days | 110 - 250 V AC | -45 | +70 | - | 60 | 25 | 50 | 20 | IP44 | |
158.49 € | 3 Pieces Per Package | 1 pack | Available | 10 Days | 110 - 250 V AC | -45 | +70 | - | 70 | 25 | 50 | 30 | IP44 | |
42.84 € | 1 | Available | 3 Days | - | - | - | - | - | - | - | - | - | ||
141.61 € | 3 Pieces Per Package | 1 pack | Available | 17 Days | 120 - 240 V AC | -45 | +70 | - | 98 | 75 | 38 | 20 | IP20 | |
76.23 € | 1 | Available | 17 Days | 12 - 30 V AC | -45 | +70 | - | 105 | 60 | 70 | 15 | IP20 | ||
83.49 € | 1 | Available | 18 Days | 12 - 30 V AC | -45 | +70 | - | 105 | 60 | 70 | 30 | IP20 |