Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8MR21320A
Part Number
|
---|
8MR21320A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating voltage (range) | Operating temperature (min.) (°C) | Operating temperature (max.) (°C) | Switch-on temperature (°C) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Power (W) | IP rating | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130.71 € | 1 | Available | 17 Days | 120 - 240 V AC | -40 | +70 | +5 | 110 | 90 | 60 | 100 | IP20 |
Loading...
Product type | Heater |
---|
This page is Semiconductor heater, part number 8MR21320A.
You can find the detail information about specifications and dimensions on part number 8MR21320A.
Configure
Basic Attributes
Operating voltage (range)
Operating temperature (min.)(°C)
Operating temperature (max.)(°C)
Switch-on temperature(°C)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Power(W)
IP rating
Filter by standard shipping days
Optional Attributes
Part Number |
---|
8MR21121A |
8MR21122A |
8MR21301BA |
8MR21320AB |
8MR21321AB |
8MR21325A |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating voltage (range) | Operating temperature (min.) (°C) | Operating temperature (max.) (°C) | Switch-on temperature (°C) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Power (W) | IP rating |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.84 € | 1 | Available | 3 Days | - | - | - | - | - | - | - | - | - | ||
141.61 € | 3 Pieces Per Package | 1 pack | Available | 17 Days | 120 - 240 V AC | -45 | +70 | - | 98 | 75 | 38 | 20 | IP20 | |
76.23 € | 1 | Available | 17 Days | 12 - 30 V AC | -45 | +70 | - | 105 | 60 | 70 | 15 | IP20 | ||
130.71 € | 1 | Available | 17 Days | 120 - 240 V AC | -40 | +70 | +15 | 110 | 90 | 60 | 100 | IP20 | ||
95.85 € | 1 | Available | 17 Days | 120 - 240 V AC | -40 | +70 | +15 | 110 | 90 | 60 | 50 | IP20 | ||
169.43 € | 1 | Available | 17 Days | 120 - 240 V AC | -40 | +70 | +5 | 150 | 90 | 60 | 150 | IP20 |