Semiconductor heater【1-3 Pieces Per Package】 (8MR21100B)

Semiconductor heater 8MR21100B

Click on this image to zoom in.

Click on this image to zoom in.

  • Semiconductor heater 8MR21100B
  • Semiconductor heater 8MR21100B
  • Semiconductor heater 8MR21100B
  • Semiconductor heater 8MR21100B
  • Semiconductor heater 8MR21100B
  • Volume Discount

Product Details:

Manufacturer part number: 8MR21100B

Brand: SIEMENS

Price: 100.83

Delivery time: 17 Days


Technical Data:

Operating voltage (range): 110 - 250 V AC

Operating temperature (min.): -45 °C

Operating temperature (max.): +70 °C

Switch-on temperature: - °C

Product size (height): 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MR21100B

Part Number
8MR21100B
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating voltage (range) Operating temperature (min.)
(°C)
Operating temperature (max.)
(°C)
Switch-on temperature
(°C)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Power
(W)
IP rating

100.83 €

3 Pieces Per Package

1 pack 17 Days 110 - 250 V AC-45+70-50255010IP44

Loading...

  1. 1

Basic information

Product type Heater

This page is Semiconductor heater, part number 8MR21100B.
You can find the detail information about specifications and dimensions on part number 8MR21100B.

Variation of this product

Part Number
8MR21102B
8MR21103B
8MR21121A
8MR21122A
8MR21301BA
8MR21303BA
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Operating voltage (range) Operating temperature (min.)
(°C)
Operating temperature (max.)
(°C)
Switch-on temperature
(°C)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Power
(W)
IP rating

112.04 €

3 Pieces Per Package

1 pack 17 Days 110 - 250 V AC-45+70-60255020IP44

123.24 €

3 Pieces Per Package

1 pack 9 Days 110 - 250 V AC-45+70-70255030IP44

98.04 €

1 Available 3 Days ---------

109.79 €

3 Pieces Per Package

1 pack 17 Days 120 - 240 V AC-45+70-98753820IP20

58.25 €

1 17 Days 12 - 30 V AC-45+70-105607015IP20

62.73 €

1 17 Days 12 - 30 V AC-45+70-105607030IP20

Tech Support