Mechanical hygrostat (8MR21701C)

Mechanical hygrostat 8MR21701C
  • Volume Discount

Product Details:

Manufacturer part number: 8MR21701C

Brand: SIEMENS

Price: 153.03

Delivery time: 17 Days


Technical Data:

Adjustment range (min.) (moisture): 35 RH

Adjustment range (max.) (moisture): 95 RH

Operating voltage: 250 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MR21701C

Part Number
8MR21701C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adjustment range (min.) (moisture)
(RH)
Adjustment range (max.) (moisture)
(RH)
Operating voltage
(V)

153.03 €

1 Available 17 Days 3595250

Loading...

  1. 1

Basic information

Product type Mechanical hygrostat Switching current (max.)(A) 5 IP rating IP20

This page is Mechanical hygrostat, part number 8MR21701C.
You can find the detail information about specifications and dimensions on part number 8MR21701C.

Variation of this product

Part Number
8MR21703C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Adjustment range (min.) (moisture)
(RH)
Adjustment range (max.) (moisture)
(RH)
Operating voltage
(V)

102.39 €

1 Available 17 Days -50-

Tech Support