Heater fan 230 V

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MR21406C

Part Number
8MR21406C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

229.55 €

1 Available 18 Days

Loading...

  1. 1

Basic information

Product type Heater Operating voltage (range) 230 V AC Product size (height)(mm) 160
Product size (length)(mm) 25 Product size (width)(mm) 120 Power(W) 600
IP rating IP20

This page is Heater fan 230 V, part number 8MR21406C.
You can find the detail information about specifications and dimensions on part number 8MR21406C.

Tech Support