Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8MR21100C
Part Number
|
---|
8MR21100C |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Operating voltage (range) | Operating temperature (min.) (°C) | Operating temperature (max.) (°C) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Power (W) | IP rating | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
147.05 € | 3 Pieces Per Package | 1 pack | Available | 4 Days | 110 - 120 V AC | -45 | +70 | 52 | 25 | 50 | 10 | IP44 |
Loading...
Product type | Heater |
---|
Configure
Basic Attributes
Operating voltage (range)
Operating temperature (min.)(°C)
Operating temperature (max.)(°C)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Power(W)
IP rating
Filter by standard shipping days
Optional Attributes