Heater【1-3 Pieces Per Package】 (8MR21100C)

Heater 8MR21100C

Click on this image to zoom in.

Click on this image to zoom in.

  • Heater 8MR21100C
  • Heater 8MR21100C
  • Heater 8MR21100C
  • Volume Discount

Product Details:

Manufacturer part number: 8MR21100C

Brand: SIEMENS

Price: 117.64

Delivery time: 4 Days


Technical Data:

Operating voltage (range): 110 - 120 V AC

Operating temperature (min.): -45 °C

Operating temperature (max.): +70 °C

Product size (height): 52 mm

Product size (length): 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MR21100C

Part Number
8MR21100C
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating voltage (range) Operating temperature (min.)
(°C)
Operating temperature (max.)
(°C)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Power
(W)
IP rating

117.64 €

3 Pieces Per Package

1 pack 4 Days 110 - 120 V AC-45+7052255010IP44

Loading...

  1. 1

Basic information

Product type Heater

Tech Support