Fan heater, without fan

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8MR21401A
8MR21402A
8MR21404A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Power
(W)

145.65 €

1 16 Days 11280150

151.25 €

1 16 Days 151119200

173.65 €

1 16 Days 151119400

Loading...

  1. 1

Basic information

Product type Heater Operating voltage (range) 230 V AC Product size (length)(mm) 22
IP rating IP20

Tech Support