Fan heater with thermostat (8MR21502A)

Fan heater with thermostat 8MR21502A

Click on this image to zoom in.

Click on this image to zoom in.

  • Fan heater with thermostat 8MR21502A
  • Fan heater with thermostat 8MR21502A
  • Fan heater with thermostat 8MR21502A

Product Details:

Manufacturer part number: 8MR21502A

Brand: SIEMENS

Price: 280.11

Delivery time: 16 Days


Technical Data:

Operating voltage (range): 230 V AC

Operating temperature (min.): -45 °C

Operating temperature (max.): +70 °C

Temperature adjustment range (max.): - °C

Product size (height): 168 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MR21502A

Part Number
8MR21502A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating voltage (range) Operating temperature (min.)
(°C)
Operating temperature (max.)
(°C)
Temperature adjustment range (max.)
(°C)
Product size (height)
(mm)
Product size (width)
(mm)

280.11 €

1 16 Days 230 V AC-45+70-168145

Loading...

  1. 1

Basic information

Product type Heater Product size (length)(mm) 120 Power(W) 1200
IP rating IP20

This page is Fan heater with thermostat, part number 8MR21502A.
You can find the detail information about specifications and dimensions on part number 8MR21502A.

Variation of this product

Part Number
8MR21503A
8MR21512A
8MR21513A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating voltage (range) Operating temperature (min.)
(°C)
Operating temperature (max.)
(°C)
Temperature adjustment range (max.)
(°C)
Product size (height)
(mm)
Product size (width)
(mm)

290.20 €

1 16 Days 230 V AC--+60182160

280.11 €

1 4 Days 120 V AC---168145

290.20 €

1 98 Days 120 V AC---182160

Tech Support