Fan heater (8MR21304A)

Fan heater 8MR21304A

Click on this image to zoom in.

Click on this image to zoom in.

  • Fan heater 8MR21304A
  • Fan heater 8MR21304A

Product Details:

Manufacturer part number: 8MR21304A

Brand: SIEMENS

Price: 54.89

Delivery time: 17 Days


Technical Data:

Product size (height): 65 mm

Product size (length): 60 mm

Product size (width): 70 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MR21304A

Part Number
8MR21304A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)

54.89 €

1 17 Days 656070

Loading...

  1. 1

Basic information

Product type Heater Operating voltage (range) 230 V AC Operating temperature (min.)(°C) -45
Operating temperature (max.)(°C) +70 Power(W) 150 IP rating IP20

This page is Fan heater, part number 8MR21304A.
You can find the detail information about specifications and dimensions on part number 8MR21304A.

Variation of this product

Part Number
8MR21502C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)

117.64 €

1 17 Days 759065

Tech Support