Electronic hygrotherm (8MR21704E)

Electronic hygrotherm 8MR21704E

Click on this image to zoom in.

Click on this image to zoom in.

  • Electronic hygrotherm 8MR21704E
  • Electronic hygrotherm 8MR21704E
  • Volume Discount

Product Details:

Manufacturer part number: 8MR21704E

Brand: SIEMENS

Price: 207.68

Delivery time: 29 Days


Technical Data:

Product type: Electronic hygrostat

Operating voltage: 240 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MR21704E

Part Number
8MR21704E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Operating voltage
(V)

207.68 €

1 Available 29 Days Electronic hygrostat240

Loading...

  1. 1

Basic information

Adjustment range (min.) (moisture)(RH) 50 Adjustment range (max.) (moisture)(RH) 90 Switching current (max.)(A) 6
IP rating IP20

This page is Electronic hygrotherm, part number 8MR21704E.
You can find the detail information about specifications and dimensions on part number 8MR21704E.

Variation of this product

Part Number
8MR21704F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product type Operating voltage
(V)

207.68 €

1 Available 17 Days Air con120

Tech Support